Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Top-/floor element (enclosure/cabinet) [EC000744]
Bill of material
017203
PREVIEW
Preview
PLID
017203
MANUTYPEDESC
Manufacturer Type Description
D125-CI43
DESCSHORT
Short Description
Cap, transparent smoky gray, HxWxD=250x375x25mm
DESCLONG
Long Description
Cover transparent smoky, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, sealable cover fasteners, continuous foamed gasket, mounting depth with mounting plate=125mm, can be used for CI bases E, X and V, lock mechanism type: actuation with tools (not accessible to unqualified personnel)
INTNO
International product number
4015080172031
NETTO_WEIGHT
Netto weight
0.53100 kg
ECLASS_13_0
Top cover/top cover element (electrical cabinet ) [ACN616016]
ETIM_9_0
Top-/floor element (enclosure/cabinet) [EC000744]
EF009584
Suitable for roof planking
false
EF009585
Suitable for bottom planking
false
EF000008
Width
375.0 mm
EF000040
Height
250 mm
EF000049
Depth
65 mm
EF000326
Suitable for enclosure building width
0.0 mm
EF000327
Suitable for enclosure building depth
0 mm
EF002169
Material
Plastic
EF006569
Surface finishing
Untreated
EF000007
Colour
Other
EF000116
RAL-number
0
EF001161
With de-aeration
false
EF005774
Suitable for outdoor set-up
true
EF000325
With cable entry
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices